0996.XTSR71.HUB ADPT ASSY

10001613 MFG #: THOM
$0.00 /
  • Cap Screw Material: Alloy Steel
  • Cap Screw Quantity: 6
  • Coupling Size: 996
  • Hub Barrel Outside Diameter: 3.39 in
  • Hub Bore Type: Rough Bore
  • Hub Coating: Manganese Phosphate
  • Hub Flange Outside Diameter: 5.08 in
  • Hub Length: 2.01 in
  • Hub Style: Standard
  • Maximum Bore: 2.38 in
  • XL Hub Coupling Size(s): 826
  • XXL Hub Coupling Size(s): 726
  • Coupling Model(s): XTSR71;XTSR52;XTSRLS71;XTSRLS52
  • Height: 3.00
  • Length: 5.75
  • Net Weight: 1.23
  • Unit of Dimension: IN
  • Volume: 1.625
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.75
Standard rough bore hub and adapter hardware (cap screws) for Thomas Series XTSR coupling with adapter. Standard size hub for XTSR size 996.
QTY