500.S52.HUB RB RMKD 2.125"
10017950
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 500
- Bore Size Max (in): 5.38 in
- Coupling Model(s): Series 52;Series 52T
- Height: 18.00
- Hub Barrel Outside Diameter (in): 8.38 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 12.88 in
- Hub Length (in): 5 in
- Hub Style: Standard
- Length: 18.00
- Net Weight: 2.21
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas Series 52 and 52T size 500 coupling.