312.S52.HUB RB RMKD 1-7/16
10017949
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 312
- Bore Size Max (in): 3.63 in
- Coupling Model(s): Series 52;Series 52T
- Height: 8.50
- Hub Barrel Outside Diameter (in): 5.25 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 7.81 in
- Hub Length (in): 3.38 in
- Hub Style: Standard
- Length: 8.00
- Net Weight: 23.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.50
Standard rough bore hub for Thomas Series 52 and 52T size 312 coupling.