262.S52.HUB RB RMKD 1-3/16
10016010
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 262
- Bore Size Max (in): 3.13 in
- Coupling Model(s): Series 52;Series 52T
- Height: 7.50
- Hub Barrel Outside Diameter (in): 4.5 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 6.62 in
- Hub Length (in): 2.88 in
- Hub Style: Standard
- Length: 8.00
- Net Weight: 2.20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.50
Standard rough bore hub for Thomas Series 52 and 52T size 262 coupling.