750.S52.HUB RB
10015493
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 750
- Bore Size Max (in): 8 in
- Coupling Model(s): Series 52;Series 52T
- Hub Barrel Outside Diameter (in): 12.63 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 19.81 in
- Hub Length (in): 7.5 in
- Hub Style: Standard
- Net Weight: 1.23
- Weight unit: LB
Standard rough bore hub for Thomas Series 52 and 52T size 750 coupling.