225.S52.HUB RB RMKD 1.00
10014811
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 225
- Bore Size Max (in): 2.63 in
- Coupling Model(s): Series 52;Series 52T
- Height: 6.50
- Hub Barrel Outside Diameter (in): 3.78 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 5.69 in
- Hub Length (in): 2.63 in
- Hub Style: Standard
- Length: 7.00
- Net Weight: 8.64
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.50
Standard rough bore hub for Thomas Series 52 and 52T size 225 coupling.