375.S52.HUB RB RMKD 1-3/4
10014154
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 375
- Bore Size Max (in): 4.5 in
- Coupling Model(s): Series 52;Series 52T
- Height: 10.00
- Hub Barrel Outside Diameter (in): 6.5 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 9.69 in
- Hub Length (in): 4 in
- Hub Style: Standard
- Length: 10.00
- Net Weight: 39.90
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.50
Standard rough bore hub for Thomas Series 52 and 52T size 375 coupling.