200.S52.HUB RB RMKD 15/16
10014153
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 200
- Bore Size Max (in): 2.25 in
- Coupling Model(s): Series 52;Series 52T
- Height: 6.00
- Hub Barrel Outside Diameter (in): 3.28 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 5.44 in
- Hub Length (in): 2.06 in
- Hub Style: Standard
- Length: 6.50
- Net Weight: 9.33
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.50
Standard rough bore hub for Thomas Series 52 and 52T size 200 coupling.