263.DBZ.HUB RB RMKD 1-1/8
10016230
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 263
- Bore Size Max (in): 2.88 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 9.00
- Hub Barrel Outside Diameter (in): 4.44 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 7 in
- Hub Length (in): 2.75 in
- Hub Style: Standard
- Length: 9.00
- Net Weight: 14.44
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 263 coupling.