351.DBZ.HUB RB 1-3/8"
10015587
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 351
- Bore Size Max (in): 3.63 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 4.50
- Hub Barrel Outside Diameter (in): 5.81 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 9.38 in
- Hub Length (in): 3.69 in
- Hub Style: Standard
- Length: 9.25
- Net Weight: 33.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.25
Standard rough bore hub for Thomas DBZ / DBZ-A size 351 coupling.