301.DBZ.HUBEX RB RMKD 1-3/8
10015213
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 301
- Bore Size Max (in): 3.5 in
- Coupling Model(s): DBZ-A;DBZ-B
- Height: 4.00
- Hub Barrel Outside Diameter (in): 5.06 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 8 in
- Hub Length (in): 3.44 in
- Hub Style: Extended
- Length: 8.50
- Net Weight: 24.14
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.25
Extended-type rough bore hub for Thomas DBZ-A / DBZ-B size 301 coupling.