75.DBZ.HUB NB
10013465
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 75
- Bore Size Max (in): 0.88 in
- Coupling Model(s): DBZ;DBZ-A
- Height: 9.00
- Hub Barrel Outside Diameter (in): 1.44 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 2.69 in
- Hub Length (in): 1.12 in
- Hub Style: Standard
- Length: 9.00
- Net Weight: 0.74
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Standard rough bore hub for Thomas DBZ / DBZ-A size 75 coupling.