62.DBZ.HUBEX RB RMKD
10013464
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 62
- Bore Size Max (in): 0.75 in
- Coupling Model(s): DBZ-A;DBZ-B
- Height: 9.00
- Hub Barrel Outside Diameter (in): 1.19 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 2.44 in
- Hub Length (in): 1.09 in
- Hub Style: Extended
- Length: 9.00
- Net Weight: 0.75
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Extended-type rough bore hub for Thomas DBZ-A / DBZ-B size 62 coupling.