450.AMR.HUB 2.00 RB
10028269
MFG #: Thomas
$0.00
/
- Bore Type: Rough Bore
- Coupling Size: 450
- Bore Size Max (in): 5.13 in
- Coupling Model(s): AMR;CMR
- Height: 12.00
- Hub Barrel Outside Diameter (in): 7.44 in
- Hub Coating: None
- Hub Flange Outside Diameter (in): 14.75 in
- Hub Length (in): 4.5 in
- Hub Style: Standard
- Length: 12.00
- Net Weight: 65.70
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Standard rough bore hub for Thomas AMR / CMR size 450 coupling.