2278.XTSR.PKIT
10001570
MFG #: THOM
$0.00
/
- Bolt Body Diameter (mm): 20.5 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 8
- Coupling Size: 2278
- Hardware Material: Alloy Steel
- Locknut Quantity: 8
- Bolt Thread: M20 x 2.5 mm
- Bushing Quantity: 8
- Coupling Model(s): XTSR
- Height: 8.00
- Length: 7.00
- Net Weight: 7.41
- Unit of Dimension: Inch
- Volume: 6.424
- Volume Unit: CDM
- Weight unit: LB
- Width: 7.00
Disc pack hardware for Thomas Series XTSR coupling, size 2278. Complete hardware for one disc pack.