0826.XTSR.PKIT
10001562
MFG #: THOM
$0.00
/
- Bolt Body Diameter (mm): 6.5 mm
- Bolt Coating: Manganese Phosphate
- Bolt Quantity: 6
- Coupling Size: 826
- Hardware Material: Alloy Steel
- Locknut Quantity: 6
- Bolt Thread: M6 x 1.0 mm
- Bushing Quantity: 6
- Coupling Model(s): XTSR
- Height: 4.00
- Length: 3.00
- Net Weight: 0.38
- Unit of Dimension: Inch
- Volume: 0.59
- Volume Unit: CDM
- Weight unit: LB
- Width: 3.00
Disc pack hardware for Thomas Series XTSR coupling, size 826. Complete hardware for one disc pack.