3358.XTSR71.ADPT HDWKIT
10001603
MFG #: Thomas
$0.00
/
- Coupling Size: 3358
- Cap Screw Quantity: 24
- Cap Screw Size: M16 x 70 mm
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 8.00
- Length: 7.00
- Unit of Dimension: IN
- Width: 7.00
- XL Hub Coupling Size(s): 3058
- XXL Hub Coupling Size(s): 2888
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 3358 for standard hub selection, size 3058 for XL hub selection, and size 2888 for XXL hub selection.