2888.XTSR71.ADPT HDWKIT 3058
10001602
MFG #: Thomas
$0.00
/
- Coupling Size: 2888, 3058
- Cap Screw Quantity: 24
- Cap Screw Size: M14 x 70 mm
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 8.00
- Length: 7.00
- Net Weight: 1.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 7.00
- XL Hub Coupling Size(s): 2698, 2888
- XXL Hub Coupling Size(s): 2468, 2698
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with sizes 2888 and 3058 for standard hub selection, sizes 2698 and 2888 for XL hub selection, and sizes 2468 and 2698 for XXL hub selection.