2278.XTSR71.ADPT HDWKIT
10001599
MFG #: Thomas
$0.00
/
- Coupling Size: 2278
- Cap Screw Quantity: 16
- Cap Screw Size: M12 x 50 mm
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 6.00
- Length: 5.00
- Net Weight: 0.62
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
- XL Hub Coupling Size(s): 2068
- XXL Hub Coupling Size(s): 1928
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 2278 for standard hub selection, size 2068 for XL hub selection, and size 1928 for XXL hub selection.