1928.XTSR71.ADPT HDWKIT
10001597
MFG #: Thomas
$0.00
/
- Coupling Size: 1928
- Cap Screw Quantity: 16
- Cap Screw Size: M12 x 40 mm
- Coupling Model(s): XTSR
- Hardware Material: Alloy Steel
- Height: 6.00
- Length: 5.00
- Net Weight: 1.06
- Unit of Dimension: IN
- Weight unit: KG
- Width: 5.00
- XL Hub Coupling Size(s): 1698
- XXL Hub Coupling Size(s): 1548
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 1928 for standard hub selection, size 1698 for XL hub selection, and size 1548 for XXL hub selection.