1698.XTSR71.ADPT HDWKIT
10001596
MFG #: THOM
$0.00
/
- Cap Screw Quantity: 16
- Coupling Size: 1698
- Hardware Material: Alloy Steel
- XL Hub Coupling Size(s): 1548
- XXL Hub Coupling Size(s): 1298
- Cap Screw Size: M10 x 40 mm
- Coupling Model(s): XTSR
- Height: 6.00
- Length: 5.00
- Net Weight: 2.35
- Unit of Dimension: IN
- Volume: 2.458
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.00
Adapter hardware for Thomas Series XTSR coupling (one hub). Compatible with size 1698 for standard hub selection, size 1548 for XL hub selection, and size 1298 for XXL hub selection.