PKIT SR71 800

10114519 MFG #: Thomas
$0.00 /
  • Coupling Size: 800
  • Bolt Body Diameter (in): 1 in
  • Bolt Quantity: 16
  • Bolt Thread: 7/8 in - 14
  • Cap Screw Quantity: 16
  • Coupling Model(s): Series 71
  • Hardware Material: Alloy Steel
  • Height: 9.00
  • Kit Type: Full
  • Length: 9.00
  • Locknut Coating: Cadmium
  • Locknut Quantity: 16
  • Net Weight: 27.10
  • Unit of Dimension: IN
  • Washer Quantity: 32
  • Weight unit: LB
  • Width: 9.00
Full hardware kit for Thomas Series 71 coupling, size 800.
QTY