PKIT SR71-8 700 STL
10111110
MFG #: Thomas
$0.00
/
- Coupling Size: 700
- Bolt Body Diameter (in): 1.31 in
- Bolt Quantity: 16
- Bolt Thread: 1 1/8 in - 12
- Cap Screw Quantity: 32
- Coupling Model(s): Series 71-8
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Full
- Length: 9.00
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 26.46
- Unit of Dimension: IN
- Washer Quantity: 16
- Weight unit: LB
- Width: 9.00
Full hardware kit for Thomas Series 71-8 coupling, size 700-8.