PKIT SR52 200 STL HALF
10777666
MFG #: Thomas
$0.00
/
- Coupling Size: 200
- Bolt Body Diameter (in): 0.33 in
- Bolt Quantity: 6
- Bolt Thread: 5/16 in - 24
- Coupling Model(s): Series 52
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Half
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 6
- Net Weight: 0.30
- Unit of Dimension: IN
- Washer Quantity: 12
- Weight unit: LB
- Width: 9.00
Half hardware kit for Thomas Series 52 coupling, size 200.