PKIT SR52 125 STL HALF
10777654
MFG #: Thomas
$0.00
/
- Coupling Size: 125
- Bolt Body Diameter (in): 0.26 in
- Bolt Quantity: 4
- Bolt Thread: 1/4 in - 28
- Coupling Model(s): Series 52
- Hardware Material: Alloy Steel
- Height: 9.00
- Kit Type: Half
- Length: 9.00
- Locknut Coating: None
- Locknut Quantity: 4
- Net Weight: 0.30
- Unit of Dimension: IN
- Washer Quantity: 8
- Weight unit: LB
- Width: 9.00
Half hardware kit for Thomas Series 52 coupling, size 125.