312.SR52 HUB CB 65H7 G 6,3
10760562
$0.00
/
- Bolt Body Diameter (in): 0.69 in
- Bolt Quantity: 8
- Coupling Size: 312
- Hardware Material: Alloy Steel
- Locknut Quantity: 8
- Bolt Thread: 5/8 in - 18
- Coupling Model(s): Series 52T
- Kit Type: Half
- Locknut Coating: None
- Net Weight: 1.23
- Washer Quantity: 8
- Weight unit: LB
Half hardware kit for Thomas Series 52T coupling, size 425T.