PKIT SR52T 312 STL
10027536
MFG #: Thomas
$0.00
/
- Coupling Size: 312
- Bolt Body Diameter (in): 0.47 in
- Bolt Quantity: 16
- Bolt Thread: 7/16 in - 20
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Full
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 1.32
- Washer Quantity: 16
- Weight unit: KG
Full hardware kit for Thomas Series 52T coupling, size 312T.