PKIT SR52T 500 STL
10027503
MFG #: Thomas
$0.00
/
- Coupling Size: 500
- Bolt Body Diameter (in): 0.87 in
- Bolt Quantity: 16
- Bolt Thread: 3/4 in - 16
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Full
- Locknut Coating: Cadmium
- Locknut Quantity: 16
- Net Weight: 1.23
- Washer Quantity: 16
- Weight unit: LB
Full hardware kit for Thomas Series 52T coupling, size 500T.