PKIT SR52T 425 STL
10027501
MFG #: Thomas
$0.00
/
- Coupling Size: 425
- Bolt Body Diameter (in): 0.69 in
- Bolt Quantity: 16
- Bolt Thread: 5/8 in - 18
- Coupling Model(s): Series 52T
- Hardware Material: Alloy Steel
- Kit Type: Full
- Locknut Coating: None
- Locknut Quantity: 16
- Net Weight: 6.61
- Washer Quantity: 16
- Weight unit: LB
Full hardware kit for Thomas Series 52T coupling, size 425T.