PKIT DBZ,A,B 163 STL
10102003
MFG #: Thomas
$0.00
/
- Coupling Size: 163
- Bolt Body Diameter (in): 0.26 in
- Coupling Model(s): DBZ;DBZ-A;DBZ-B
- Hardware Material: Alloy Steel
- Height: 4.00
- Length: 3.50
- Locknut Coating: None
- Locknut Quantity: 12
- Long Bolt Body Diameter (in): 0.26 in
- Long Bolt Non-Threaded Length (in): 2.45 in
- Long Bolt Quantity: 4
- Long Bolt Thread: 1/4 in - 28
- Net Weight: 0.77
- Short Bolt Body Diameter (in): 0.26 in
- Short Bolt Non-Threaded Length (in): 0.98 in
- Short Bolt Quantity: 8
- Short Bolt Thread: 1/4 in - 28
- Unit of Dimension: IN
- Washer Quantity: 16
- Weight unit: LB
- Width: 3.75
Hardware kit for Thomas DBZ / DBZ-A / DBZ-B coupling, size 163.