PKIT DBZ,A,B 351 STL

10030287 MFG #: Thomas
$0.00 /
  • Coupling Size: 351
  • Bolt Body Diameter (in): 0.65 in
  • Coupling Model(s): DBZ;DBZ-A;DBZ-B
  • Hardware Material: Alloy Steel
  • Height: 7.75
  • Length: 7.50
  • Locknut Coating: None
  • Locknut Quantity: 12
  • Long Bolt Body Diameter (in): 0.65 in
  • Long Bolt Non-Threaded Length (in): 5.49 in
  • Long Bolt Quantity: 4
  • Long Bolt Thread: 5/8 in - 18
  • Net Weight: 9.31
  • Short Bolt Body Diameter (in): 0.65 in
  • Short Bolt Non-Threaded Length (in): 2.07 in
  • Short Bolt Quantity: 8
  • Short Bolt Thread: 5/8 in - 18
  • Unit of Dimension: IN
  • Washer Quantity: 12
  • Weight unit: LB
  • Width: 7.50
Hardware kit for Thomas DBZ / DBZ-A / DBZ-B coupling, size 351.
QTY