PKIT DBZ 301 STL
10030285
MFG #: Thomas
$0.00
/
- Coupling Size: 301
- Bolt Body Diameter (in): 0.53 in
- Coupling Model(s): DBZ;DBZ-A;DBZ-B
- Hardware Material: Alloy Steel
- Height: 5.75
- Length: 5.75
- Locknut Coating: None
- Locknut Quantity: 12
- Long Bolt Body Diameter (in): 0.53 in
- Long Bolt Non-Threaded Length (in): 4.6 in
- Long Bolt Quantity: 4
- Long Bolt Thread: 1/2 in - 20
- Net Weight: 4.63
- Short Bolt Body Diameter (in): 0.53 in
- Short Bolt Non-Threaded Length (in): 1.81 in
- Short Bolt Quantity: 8
- Short Bolt Thread: 1/2 in - 20
- Unit of Dimension: IN
- Washer Quantity: 12
- Weight unit: LB
- Width: 5.75
Hardware kit for Thomas DBZ / DBZ-A / DBZ-B coupling, size 301.