PKIT AMR 262 HALF
10138458
MFG #: Thomas
$0.00
/
- Coupling Size: 262
- Bolt Body Diameter (in): 0.41 in
- Bolt Quantity: 8
- Bolt Thread: 3/8 in - 24
- Coupling Model(s): AMR;CMR
- Hardware Material: Alloy Steel
- Height: 2.00
- Kit Type: Half
- Length: 4.00
- Locknut Coating: None
- Locknut Quantity: 8
- Net Weight: 0.90
- Unit of Dimension: IN
- Washer Quantity: 8
- Weight unit: LB
- Width: 4.00
Half hardware kit for Thomas AMR / CMR coupling, size 262.