PKIT AMR 800

10044126 MFG #: Thomas
$0.00 /
  • Coupling Size: 800
  • Bolt Body Diameter (in): 1.56 in
  • Bolt Quantity: 16
  • Bolt Thread: 1 3/8 in - 12
  • Coupling Model(s): AMR;CMR
  • Hardware Material: Alloy Steel
  • Kit Type: Full
  • Locknut Coating: Cadmium
  • Locknut Quantity: 16
  • Net Weight: 44.09
  • Washer Quantity: 16
  • Weight unit: LB
Full hardware kit for Thomas AMR / CMR coupling, size 800.
QTY