ADDAX 850 HARDWARE KIT, SS
10294810
MFG #: Addax
$0.00
/
- Coupling Size: 850
- Bolt Quantity: 6
- Bushing Quantity: 7
- Coupling Model(s): Addax Composite
- Hardware Material: Stainless Steel
- Height: 4.00
- Length: 4.00
- Locknut Quantity: 7
- Net Weight: 2.09
- Unit of Dimension: IN
- Washer Quantity: 7
- Weight unit: LB
- Width: 4.00
Stainless steel hardware kit for 850 Series Addax Composite Couplings