SR71-8 600 DPK A400

11043482
$0.00 /
  • Component Type: Discpack_Monel
  • Series: Series71-8
  • Height: 12.00
  • Length: 24.00
  • Unit of Dimension: IN
  • Width: 24.00
Monel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 600-8.
QTY