SR71-8 450 DPK A400

11043479
$0.00 /
  • Component Type: Discpack_Monel
  • Series: Series71-8
  • Height: 9.00
  • Length: 9.00
  • Unit of Dimension: IN
  • Width: 9.00
Monel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 450-8.
QTY