SR71-8 450 DPK INC 625

10661857
$0.00 /
  • Component Type: DiscPack_Inconel
  • Coupling Size: 450
  • Series: Series71-8
  • Height: 9.00
  • Length: 9.00
  • Net Weight: 12.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 9.00
Inconel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 450-8.
QTY