SR71-8 600 DPK HHS
10027039
MFG #: Thomas
$0.00
/
- Coupling Size: 600
- Bolt Hole Diameter (in): 1.13 in
- Coupling Model(s): Series 71-8
- Disc Inner Diameter (in): 9.937 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 12.00
- Length: 24.00
- Net Weight: 4.41
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: Semi-Unitized
- Weight unit: LB
- Width: 24.00
Stainless steel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 600-8.