SR71-8 450 DPK HHS
10027034
MFG #: Thomas
$0.00
/
- Coupling Size: 450
- Bolt Hole Diameter (in): 0.88 in
- Coupling Model(s): Series 71-8
- Disc Inner Diameter (in): 7.218 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 9.00
- Length: 9.00
- Net Weight: 6.73
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: Semi-Unitized
- Weight unit: LB
- Width: 9.00
Stainless steel Tpack-style disc pack for Thomas Series 71-8 Coupling, size 450-8.