SR52 450 TPACK TOM

10018618 MFG #: Thomas
$0.00 /
  • Coupling Size: 450
  • Bolt Hole Diameter (in): 0.75 in
  • Coupling Model(s): AMR;CMR;Series 44;Series 52T
  • Disc Inner Diameter (in): 7.218 in
  • Disc Pack Material: Tomaloy
  • Disc Pack Profile: Scalloped
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 2.81
  • Number of Bolt Holes: 8
  • Unit of Dimension: IN
  • Unitization: Semi-Unitized
  • Weight unit: KG
  • Width: 12.00
Tomaloy Tpack-style disc pack for Thomas Coupling, size 450.
QTY