2278.XTSR.DPK INC 625

10003700
$0.00 /
  • Component Type: Disc Pack_Inconel
  • Coupling Size: 2278
  • Series: XTSR52
  • Hub Style: S
  • Net Weight: 2.21
  • Weight unit: KG
Inconel disc pack for Thomas Series XTSR coupling, size 2278
QTY