1088.XTSR.DPK
10000094
MFG #: Thomas
$0.00
/
- Coupling Size: 1088
- Bolt Circle Diameter (in): 4.23 in
- Bolt Hole Diameter (in): 0.37 in
- Bushing Inside Diameter (in): 0.37 in
- Coupling Model(s): XTSR
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Scalloped
- Height: 0.50
- Length: 5.75
- Misalignment Capacity (Per Disc Pack): 1/3°
- Net Weight: 0.49
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: FullyUnitized
- Weight unit: LB
- Width: 5.75
Standard stainless steel disc pack for Thomas Series XTSR coupling, size 1088.