DPK SR71 300 HHS

10138875 MFG #: Thomas
$0.00 /
  • Coupling Size: 300
  • Bolt Hole Diameter (in): 0.33 in
  • Coupling Model(s): Series 71
  • Disc Inner Diameter (in): 3.64 in
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Slabbed
  • Height: 5.50
  • Length: 5.50
  • Net Weight: 0.28
  • Number of Bolt Holes: 6
  • Unit of Dimension: IN
  • Unitization: NotUnitized
  • Weight unit: KG
  • Width: 5.50
Stainless steel disc pack for Thomas Series 71 coupling, size 300. Standard disc pack for legacy 4- and 6-bolt designs. Not compatible with Series 71-8 couplings.
QTY