DPK SR71 462 HHS

10106442 MFG #: Thomas
$0.00 / EA
  • Coupling Size: 462
  • Bolt Hole Diameter (in): 0.58 in
  • Coupling Model(s): Series 71
  • Disc Inner Diameter (in): 5.44 in
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Slabbed
  • Height: 8.00
  • Length: 8.50
  • Net Weight: 1.15
  • Number of Bolt Holes: 6
  • Unit of Dimension: IN
  • Unitization: NotUnitized
  • Weight unit: KG
  • Width: 8.00
Stainless steel disc pack for Thomas Series 71 coupling, size 462. Standard disc pack for legacy 4- and 6-bolt designs.
QTY