DPK SR71 350 HHS
10031090
MFG #: Thomas
$0.00
/
- Coupling Size: 350
- Bolt Hole Diameter (in): 0.39 in
- Coupling Model(s): Series 71
- Disc Inner Diameter (in): 4 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Slabbed
- Height: 9.00
- Length: 9.00
- Net Weight: 0.43
- Number of Bolt Holes: 6
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: KG
- Width: 9.00
Stainless steel disc pack for Thomas Series 71 coupling, size 350. Standard disc pack for legacy 4- and 6-bolt designs. Not compatible with Series 71-8 couplings.