DPK SR71 175 INC
10029124
MFG #: THOM
$0.00
/
- Component Type: DiscPack_Inconel
- Coupling Size: 175
- Series: Series71
- Height: 9.00
- Length: 9.00
- Net Weight: 0.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Inconel disc pack for Thomas Series 71 coupling, size 175. Standard disc pack for legacy 4- and 6-bolt designs. Not compatible with Series 71-8 couplings.