DPK SR71 562 INC
10029123
MFG #: THOM
$0.00
/
- Component Type: DiscPack_Inconel
- Coupling Size: 562
- Series: Series71
- Height: 12.00
- Length: 12.00
- Net Weight: 10.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Inconel disc pack for Thomas Series 71 coupling, size 562. Standard disc pack for legacy 4- and 6-bolt designs. Not compatible with Series 71-8 couplings.