DPK SN 1100 HHS
10102023
MFG #: Thomas
$0.00
/
- Coupling Size: 1100
- Bolt Hole Diameter (in): 2.13 in
- Coupling Model(s): AMR;CMR;SN
- Disc Inner Diameter (in): 17.75 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 1.00
- Length: 3.00
- Net Weight: 132.28
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 3.00
Classic round non-unitized disc pack for Thomas Coupling, size 1100. Stainless steel material.