DPK AM 1300 HHS
10101962
MFG #: Thomas
$0.00
/
- Coupling Size: 1300
- Bolt Hole Diameter (in): 2.44 in
- Coupling Model(s): AMR;CMR;SN
- Disc Inner Diameter (in): 21.38 in
- Disc Pack Material: Stainless Steel
- Disc Pack Profile: Round
- Height: 12.00
- Length: 12.00
- Net Weight: 1.23
- Number of Bolt Holes: 8
- Unit of Dimension: IN
- Unitization: NotUnitized
- Weight unit: LB
- Width: 12.00
Classic round non-unitized disc pack for Thomas Coupling, size 1300. Stainless steel material.